Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD152KYVNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1608X7R1C105K080AC
Capacitance=1μF
Edc=16V
T.C.=X7R
LxWxT:1.6x0.8x0.8mm
General
Multilayer Ceramic Chip Capacitors
C3216X7S3A222K130AA
Capacitance=2.2nF
Edc=1000V
T.C.=X7S
LxWxT:3.2x1.6x1.3mm
High Volt. (1000V and over)
Multilayer Ceramic Chip Capacitors
CGA2B1C0G2A102J050BE
Capacitance=1nF
Edc=100V
T.C.=C0G
LxWxT:1x0.5x0.5mm
Soft termination
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-E2GA222M-VKA
Capacitance=2.2nF
Edc=400Vac
T.C.=E
DxT: 9x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD101KYGNA
Capacitance=100pF
Edc=1000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD152KYGNA
Capacitance=1.5nF
Edc=1000Vdc
T.C.=B
DxT: 7x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD152KYNNA
Capacitance=1.5nF
Edc=1000Vdc
T.C.=B
DxT: 7x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD221KYGNA
Capacitance=220pF
Edc=1000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD221KYNNA
Capacitance=220pF
Edc=1000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD221KYVNA
Capacitance=220pF
Edc=1000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free