Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3FD222KYVNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1005C0G2A471J050BA
Capacitance=470pF
Edc=100V
T.C.=C0G
LxWxT:1x0.5x0.5mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C1005NP01H471J050BA
Capacitance=470pF
Edc=50V
T.C.=NP0
LxWxT:1x0.5x0.5mm
High Temp. (Up to 150ºC)
Multilayer Ceramic Chip Capacitors
C1005X7S0J225M050BC
Capacitance=2.2μF
Edc=6.3V
T.C.=X7S
LxWxT:1x0.5x0.5mm
General
Multilayer Ceramic Chip Capacitors
C2012C0G2W331J060AE
Capacitance=330pF
Edc=450V
T.C.=C0G
LxWxT:2x1.25x0.6mm
Soft termination
Multilayer Ceramic Chip Capacitors
C2012X5R1E106M085AC
Capacitance=10μF
Edc=25V
T.C.=X5R
LxWxT:2x1.25x0.85mm
General
Multilayer Ceramic Chip Capacitors
C2012X7R1E225M125AB
Capacitance=2.2μF
Edc=25V
T.C.=X7R
LxWxT:2x1.25x1.25mm
General
Multilayer Ceramic Chip Capacitors
CGJ4J3X7R1H474K125AB
Capacitance=0.47μF
Edc=50V
T.C.=X7R
LxWxT:2x1.25x1.25mm
General
High Reliability grade
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD472KYVNA
Capacitance=4.7nF
Edc=1000Vdc
T.C.=B
DxT: 11x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3FD102KYVNA
Capacitance=1nF
Edc=3000Vdc
T.C.=B
DxT: 9x6mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3FD222KYGNA
Capacitance=2.2nF
Edc=3000Vdc
T.C.=B
DxT: 12.5x6mm ,F: 7.5mm
Halogen-free