Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CK45-B3FD102KYVNA

Product Status
Production
Applications
Commercial Grade
Feature
Halogen-freeHalogen-free
Series
CK45
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen Free

Images are for reference only and show example products.

Size

Diameter(D)
9.00mm Max.
Thickness(T)
6.00mm Max.
Lead Gap(F)
7.50mm ±0.80mm
Lead Diameter(d)
0.60mm ±0.05mm

Electrical Characteristics

Capacitance
1nF ±10%
Rated Voltage
3kVDC
Withstanding Voltage
6kVDC
Temperature Characteristic
B(±10%)
Dissipation Factor (Max.)
2.5%
Insulation Resistance (Min.)
10000MΩ

Other

Soldering Method
Wave (Flow)
Iron Soldering
Lead Length / Package Type
Taping
AEC-Q200
NO
Package Quantity
1000pcs

Tech Info

Collapse all Expand all

Documents

Technical Support Tools

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...

Customer who viewed this product also viewed

Multilayer Ceramic Chip Capacitors

C2012C0G2A122J060AA

Capacitance=1.2nF
Edc=100V
T.C.=C0G

LxWxT:2x1.25x0.6mm
Mid Volt. (100 to 630V)

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3AD221JYVNA

Capacitance=220pF
Edc=1000Vdc
T.C.=SL

DxT: 8.5x5mm ,F: 5mm
Low Dissipation
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3JD220JYNNA

Capacitance=22pF
Edc=6000Vdc
T.C.=SL

DxT: 7.5x6mm ,F: 7.5mm
Low Dissipation
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CK45-B3AD472KYVNA

Capacitance=4.7nF
Edc=1000Vdc
T.C.=B

DxT: 11x5mm ,F: 5mm
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CK45-B3DD102KYVNA

Capacitance=1nF
Edc=2000Vdc
T.C.=B

DxT: 7.5x5mm ,F: 5mm
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CK45-B3DD472KYVNA

Capacitance=4.7nF
Edc=2000Vdc
T.C.=B

DxT: 14x5mm ,F: 7.5mm
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CK45-B3FD102KYGNA

Capacitance=1nF
Edc=3000Vdc
T.C.=B

DxT: 9x6mm ,F: 7.5mm
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CK45-B3FD102KYNNA

Capacitance=1nF
Edc=3000Vdc
T.C.=B

DxT: 9x6mm ,F: 7.5mm
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CK45-B3FD221KYNNA

Capacitance=220pF
Edc=3000Vdc
T.C.=B

DxT: 5.5x6mm ,F: 7.5mm
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CK45-B3FD222KYVNA

Capacitance=2.2nF
Edc=3000Vdc
T.C.=B

DxT: 12.5x6mm ,F: 7.5mm
Halogen-free