Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD332KYGNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
CGA4J2C0G2A472J125AA
Capacitance=4.7nF
Edc=100V
T.C.=C0G
LxWxT:2x1.25x1.25mm
Mid Volt. (100 to 630V)
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD221KYVNA
Capacitance=220pF
Edc=1000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD332KYGNA
Capacitance=3.3nF
Edc=1000Vdc
T.C.=B
DxT: 9.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD472KYGNA
Capacitance=4.7nF
Edc=1000Vdc
T.C.=B
DxT: 11x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD222KYGNA
Capacitance=2.2nF
Edc=2000Vdc
T.C.=B
DxT: 10x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD332KYVNA
Capacitance=3.3nF
Edc=2000Vdc
T.C.=B
DxT: 11.5x5mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD471KYVNA
Capacitance=470pF
Edc=2000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD472KYGNA
Capacitance=4.7nF
Edc=2000Vdc
T.C.=B
DxT: 14x5mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD472KYVNA
Capacitance=4.7nF
Edc=2000Vdc
T.C.=B
DxT: 14x5mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3FD471KYGNA
Capacitance=470pF
Edc=3000Vdc
T.C.=B
DxT: 7x6mm ,F: 7.5mm
Halogen-free