Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD221KYGNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C3216C0G2J392G085AA
Capacitance=3.9nF
Edc=630V
T.C.=C0G
LxWxT:3.2x1.6x0.85mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
CGJ2B2C0G1H471J050BA
Capacitance=470pF
Edc=50V
T.C.=C0G
LxWxT:1x0.5x0.5mm
General
High Reliability grade
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3DD221JYGNA
Capacitance=220pF
Edc=2000Vdc
T.C.=SL
DxT: 10x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD332KYGNA
Capacitance=3.3nF
Edc=1000Vdc
T.C.=B
DxT: 9.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD472KYGNA
Capacitance=4.7nF
Edc=1000Vdc
T.C.=B
DxT: 11x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD101KYGNA
Capacitance=100pF
Edc=2000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD221KYNNA
Capacitance=220pF
Edc=2000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD222KYGNA
Capacitance=2.2nF
Edc=2000Vdc
T.C.=B
DxT: 10x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3DD103ZYGNA
Capacitance=10nF
Edc=2000Vdc
T.C.=E
DxT: 14.5x5mm ,F: 7.5mm
Halogen-free
Snap-in, Multi Pin, Large Size Capacitors
B41231A7478M060
4700µF/35V DC
22mm dia x 30mm length