Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3DD472ZYGNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C2012X5R1E106M085AC
Capacitance=10μF
Edc=25V
T.C.=X5R
LxWxT:2x1.25x0.85mm
General
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD472KYGNA
Capacitance=4.7nF
Edc=1000Vdc
T.C.=B
DxT: 11x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD222KYVNA
Capacitance=2.2nF
Edc=2000Vdc
T.C.=B
DxT: 10x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD471KYGNA
Capacitance=470pF
Edc=2000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3FD222KYVNA
Capacitance=2.2nF
Edc=3000Vdc
T.C.=B
DxT: 12.5x6mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3AD103ZYVNA
Capacitance=10nF
Edc=1000Vdc
T.C.=E
DxT: 11.5x5mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3DD472ZYVNA
Capacitance=4.7nF
Edc=2000Vdc
T.C.=E
DxT: 10.5x5mm ,F: 5mm
Halogen-free
SMD / SMT Inductors (Coils)
VLCF4024T-100MR90-2
L=10μH
Rated current=1.37A
L x W x T :
4 x 4 x 2.4mm
SMD Disk Varistors
B72210M0271K001
Max. Operating Voltage [AC]=275Vrms
Max. Surge Current Imax(8/20μs,1time)=6000A
SMD Disk Varistors
B72210M0351K001
Max. Operating Voltage [AC]=350Vrms
Max. Surge Current Imax(8/20μs,1time)=6000A