Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3FD472ZYVNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C4532NP02W683J320KA
Capacitance=68nF
Edc=450V
T.C.=NP0
LxWxT:4.5x3.2x3.2mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
CGA9N3X7S2A106K230KB
Capacitance=10μF
Edc=100V
T.C.=X7S
LxWxT:5.7x5x2.3mm
Mid Volt. (100 to 630V)
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3DD103ZYVNA
Capacitance=10nF
Edc=2000Vdc
T.C.=E
DxT: 14.5x5mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3DD222ZYGNA
Capacitance=2.2nF
Edc=2000Vdc
T.C.=E
DxT: 8x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3FD102ZYGNA
Capacitance=1nF
Edc=3000Vdc
T.C.=E
DxT: 7.5x6mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3FD102ZYVNA
Capacitance=1nF
Edc=3000Vdc
T.C.=E
DxT: 7.5x6mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3FD472ZYGNA
Capacitance=4.7nF
Edc=3000Vdc
T.C.=E
DxT: 12.5x6mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3FD472ZYNNA
Capacitance=4.7nF
Edc=3000Vdc
T.C.=E
DxT: 12.5x6mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45-E2GA472M-VKA
Capacitance=4.7nF
Edc=400Vac
T.C.=E
DxT: 11x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
MLCC with Dipped Radial Lead
FA14C0G2A472JNU00
Capacitance=4.7nF
Edc=100V
T.C.=C0G
LxWxT:4.5x5.5x3mm, Lead pitch:2.5mm
AEC-Q200
General