Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS14-F2GA103MYVKA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
CGA4C4C0G2W101J060AA
Capacitance=100pF
Edc=450V
T.C.=C0G
LxWxT:2x1.25x0.6mm
Mid Volt. (100 to 630V)
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD102KYNNA
Capacitance=1nF
Edc=1000Vdc
T.C.=B
DxT: 6x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS11ZU2GA472MAGKA
Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U
DxT: 13.5x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS11ZU2GA472MYVKA
Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U
DxT: 10.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS14-F2GA103MYGKA
Capacitance=10nF
Edc=400Vac
T.C.=F
DxT: 14.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS14-F2GA103MYNKA
Capacitance=10nF
Edc=400Vac
T.C.=F
DxT: 14.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45-E2GA332M-VKA
Capacitance=3.3nF
Edc=400Vac
T.C.=E
DxT: 10x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45-F2GA103M-VKA
Capacitance=10nF
Edc=400Vac
T.C.=F
DxT: 14.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS65-B2GA221KYVKA
Capacitance=220pF
Edc=400Vac
T.C.=B
DxT: 7x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Single-Ended (Radial) Capacitors
B41897A7398M000
3900µF/35V DC
18mm dia x 25mm length