Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45SL2GA470J-NKA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C4532X7R2E474K230KE
Capacitance=0.47μF
Edc=250V
T.C.=X7R
LxWxT:4.5x3.2x2.3mm
Soft termination
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS11ZU2GA472MAVKA
Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U
DxT: 13.5x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45-B2GA221K-NKA
Capacitance=220pF
Edc=400Vac
T.C.=B
DxT: 6.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45-E2GA102M-GKA
Capacitance=1nF
Edc=400Vac
T.C.=E
DxT: 6.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45-E2GA102M-NKA
Capacitance=1nF
Edc=400Vac
T.C.=E
DxT: 6.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45-E2GA152M-NKA
Capacitance=1.5nF
Edc=400Vac
T.C.=E
DxT: 7.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45-F2GA103M-NKA
Capacitance=10nF
Edc=400Vac
T.C.=E
DxT: 14.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45SL2GA100J-VKA
Capacitance=10pF
Edc=400Vac
T.C.=SL
DxT: 7x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45SL2GA470JANKA
Capacitance=47pF
Edc=400Vac
T.C.=SL
DxT: 8x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45SL2GA680J-VKA
Capacitance=68pF
Edc=400Vac
T.C.=SL
DxT: 7.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free