Multilayer Ceramic Chip Capacitors

C4532X7R2E474K230KE

Product Status
Production
TDK Item Description Please refer to the FAQ about part number
C4532X7R2E474KT***S
Applications
Commercial Grade
Please refer to Part No. CGA8N3X7R2E474K230KE for Automotive use.
Feature
MidMid Voltage (100 to 630V)
SoftSoft Termination
Series
C4532 [EIA 1812]
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
4.50mm +0.50,-0.40mm
Width(W)
3.20mm ±0.40mm
Thickness(T)
2.30mm +0.30,-0.20mm
Terminal Width(B)
0.20mm Min.
Recommended Land Pattern (PA)
3.10mm to 3.70mm
Recommended Land Pattern (PB)
1.20mm to 1.40mm
Recommended Land Pattern (PC)
2.40mm to 3.20mm

Electrical Characteristics

Capacitance
470nF ±10%
Rated Voltage
250VDC
Temperature Characteristic
X7R(±15%)
Dissipation Factor (Max.)
3%
Insulation Resistance (Min.)
1063MΩ

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
500pcs

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...

Customer who viewed this product also viewed

Multilayer Ceramic Chip Capacitors

C4532C0G2E104J320KN

Capacitance=0.1μF
Edc=250V
T.C.=C0G

LxWxT:4.5x3.2x3.2mm
Mid Volt. (100 to 630V)

Multilayer Ceramic Chip Capacitors

C4532X7R2E474K230KA

Capacitance=0.47μF
Edc=250V
T.C.=X7R

LxWxT:4.5x3.2x2.3mm
Mid Volt. (100 to 630V)

Multilayer Ceramic Chip Capacitors

CGA8N3X7R2E474K230KA

Capacitance=0.47μF
Edc=250V
T.C.=X7R

LxWxT:4.5x3.2x2.3mm
Mid Volt. (100 to 630V)
AEC-Q200

Multilayer Ceramic Chip Capacitors

CGA8N3X7R2E474M230KE

Capacitance=0.47μF
Edc=250V
T.C.=X7R

LxWxT:4.5x3.2x2.3mm
Soft termination
AEC-Q200

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45-B2GA221K-NKA

Capacitance=220pF
Edc=400Vac
T.C.=B

DxT: 6.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45-E2GA152M-NKA

Capacitance=1.5nF
Edc=400Vac
T.C.=E

DxT: 7.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45-E2GA152M-VKA

Capacitance=1.5nF
Edc=400Vac
T.C.=E

DxT: 7.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45SL2GA470J-NKA

Capacitance=47pF
Edc=400Vac
T.C.=SL

DxT: 7x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS75ZU2GA152MANKA

Capacitance=1.5nF
Edc=400Vac
T.C.=Z5U

DxT: 8x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS80ZU2GA222MANKA

Capacitance=2.2nF
Edc=400Vac
T.C.=Z5U

DxT: 9.5x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free