Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45SL2GA680JAVKA

Product Status
Production
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
SafetySafety Standard Approved
Halogen-freeHalogen-free
Series
CS
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen Free

Images are for reference only and show example products.

Size

Diameter(D)
9.00mm Max.
Thickness(T)
7.00mm Max.
Lead Gap(F)
7.50mm ±0.80mm
Lead Diameter(d)
0.60mm ±0.05mm

Electrical Characteristics

Capacitance
68pF ±5%
Rated Voltage
X1/440VAC, Y2/300VAC
Withstanding Voltage
2.6kVAC
Temperature Characteristic
SL(+350 to -1000ppm/°C)
Dissipation Factor (Max.)
0.5%
Insulation Resistance (Min.)
10000MΩ

Other

Soldering Method
Wave (Flow)
Iron Soldering
Lead Length / Package Type
Taping
AEC-Q200
YES
Package Quantity
1000pcs

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...

Customer who viewed this product also viewed

Multilayer Ceramic Chip Capacitors

CGA6L4C0G2J472J160AA

Capacitance=4.7nF
Edc=630V
T.C.=C0G

LxWxT:3.2x2.5x1.6mm
Mid Volt. (100 to 630V)
AEC-Q200

Multilayer Ceramic Chip Capacitors

CGJ4J3X7R1H474K125AB

Capacitance=0.47μF
Edc=50V
T.C.=X7R

LxWxT:2x1.25x1.25mm
General
High Reliability grade

Multilayer Ceramic Chip Capacitors

CKG32KX7R1H105M335AH

Capacitance=1μF
Edc=50V
T.C.=X7R

LxWxT:3.6x2.6x3.35mm
MEGACAP type

Multilayer Ceramic Chip Capacitors

CKG45NX7R2E105M500JH

Capacitance=1μF
Edc=250V
T.C.=X7R

LxWxT:5x3.5x5mm
MEGACAP type

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45SL2GA100JAGKA

Capacitance=10pF
Edc=400Vac
T.C.=SL

DxT: 7x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45SL2GA100JANKA

Capacitance=10pF
Edc=400Vac
T.C.=SL

DxT: 7x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45SL2GA150JAGKA

Capacitance=15pF
Edc=400Vac
T.C.=SL

DxT: 7x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45SL2GA220JAGKA

Capacitance=22pF
Edc=400Vac
T.C.=SL

DxT: 7x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45SL2GA330JAGKA

Capacitance=33pF
Edc=400Vac
T.C.=SL

DxT: 7x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45SL2GA470JAGKA

Capacitance=47pF
Edc=400Vac
T.C.=SL

DxT: 8x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free