Multilayer Ceramic Chip Capacitors
CKG32KX7R1H105M335AH
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Metal-Frame Width(E) |
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
CKG32KC0G2A683J335AH
Capacitance=68nF
Edc=100V
T.C.=C0G
LxWxT:3.6x2.6x3.35mm
MEGACAP type
Multilayer Ceramic Chip Capacitors
CKG45NX7R2E105M500JH
Capacitance=1μF
Edc=250V
T.C.=X7R
LxWxT:5x3.5x5mm
MEGACAP type
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45SL2GA100JANKA
Capacitance=10pF
Edc=400Vac
T.C.=SL
DxT: 7x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45SL2GA680JAVKA
Capacitance=68pF
Edc=400Vac
T.C.=SL
DxT: 9x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
MLCC with Dipped Radial Lead
FA11X7R1H105KNU00
Capacitance=1μF
Edc=50V
T.C.=X7R
LxWxT:5.5x7x4mm, Lead pitch:2.5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA11X7R1H105KNU06
Capacitance=1μF
Edc=50V
T.C.=X7R
LxWxT:5.5x7x4mm, Lead pitch:2.5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA18NP01H102JNU06
Capacitance=1nF
Edc=50V
T.C.=NP0
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
AEC-Q200
High Temp. Application (up to 150ºC)
SMD / SMT Inductors (Coils)
CLF10060NIT-470M-D
L=47μH
Rated current=2A
L x W x T :
10.1 x 10 x 6.0mm
SMD / SMT Inductors (Coils)
CLF5030NIT-470M-D
L=47μH
Rated current=0.68A
L x W x T :
5.3 x 5 x 2.7mm
NTC Sensor Assembly / Systems
B57504K0103A009
Nominal Resistance=10kΩ
Nominal Resistance Tolerance=±2.0%