Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS65-B2GA101KYVKA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1005X5R1A475M050BC
Capacitance=4.7μF
Edc=10V
T.C.=X5R
LxWxT:1x0.5x0.5mm
General
Multilayer Ceramic Chip Capacitors
C3225X7R1C226K250AC
Capacitance=22μF
Edc=16V
T.C.=X7R
LxWxT:3.2x2.5x2.5mm
General
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD390JYVNA
Capacitance=39pF
Edc=1000Vdc
T.C.=SL
DxT: 5.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45SL2GA330JAVKA
Capacitance=33pF
Edc=400Vac
T.C.=SL
DxT: 7x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS65-B2GA101KYGKA
Capacitance=100pF
Edc=400Vac
T.C.=B
DxT: 7x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
SMD / SMT Inductors (Coils)
CLF7045T-100M-CA
L=10μH
Rated current=2.5A
L x W x T :
7.2 x 6.9 x 4.5mm
Chip Beads
HF30ACB322513-T
|Z|=31Ω at 100MHz
Rated current=400mA
L x W x T :
3.2mm x 2.5mm x 1.3mm
Chip Beads
HF50ACB322513-T
|Z|=60Ω at 100MHz
Rated current=400mA
L x W x T :
3.2mm x 2.5mm x 1.3mm
Chip Beads
HF50ACC322513-T
|Z|=60Ω at 100MHz
Rated current=1.5A
L x W x T :
3.2mm x 2.5mm x 1.3mm
Chip Beads
MPZ2012S101ATD25
|Z|=100Ω at 100MHz
Rated current=4A
L x W x T :
2mm x 1.25mm x 0.85mm