Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS65-B2GA101KYGKA

Product Status
Production
Applications
Commercial Grade
Feature
SafetySafety Standard Approved
Halogen-freeHalogen-free
Series
CS
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen Free

Images are for reference only and show example products.

Size

Diameter(D)
(7.00mm Max.)
Thickness(T)
5.00mm Max.
Lead Gap(F)
7.50mm ±1.50mm
Lead Diameter(d)
0.60mm ±0.05mm

Electrical Characteristics

Capacitance
100pF ±10%
Rated Voltage
X1/440VAC, Y2/300VAC
Withstanding Voltage
2.6kVAC
Temperature Characteristic
B(±10%)
Dissipation Factor (Max.)
2.5%
Insulation Resistance (Min.)
10000MΩ

Other

Soldering Method
Wave (Flow)
Iron Soldering
Lead Length / Package Type
25mm for Bulk
AEC-Q200
NO
Package Quantity
1000pcs

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...

Customer who viewed this product also viewed

Multilayer Ceramic Chip Capacitors

C1005X5R1A475M050BC

Capacitance=4.7μF
Edc=10V
T.C.=X5R

LxWxT:1x0.5x0.5mm
General

Multilayer Ceramic Chip Capacitors

C3225X7R1C226K250AC

Capacitance=22μF
Edc=16V
T.C.=X7R

LxWxT:3.2x2.5x2.5mm
General

Multilayer Ceramic Chip Capacitors

CGA3E2C0G2A221J080AA

Capacitance=220pF
Edc=100V
T.C.=C0G

LxWxT:1.6x0.8x0.8mm
Mid Volt. (100 to 630V)
AEC-Q200

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3DD101JYGNA

Capacitance=100pF
Edc=2000Vdc
T.C.=SL

DxT: 7.5x5mm ,F: 5mm
Low Dissipation
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD10-E2GA152MYGS

Capacitance=1.5nF
Edc=400Vac
T.C.=E

DxT: 10x7mm ,F: 10mm
Safety Standard approved

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS11ZU2GA472MYGKA

Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U

DxT: 10.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45-E2GA152M-GKA

Capacitance=1.5nF
Edc=400Vac
T.C.=E

DxT: 7.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45SL2GA330JYGKA

Capacitance=33pF
Edc=400Vac
T.C.=SL

DxT: 7x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS65-B2GA101KAGKA

Capacitance=100pF
Edc=400Vac
T.C.=B

DxT: 7x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS65-B2GA101KYVKA

Capacitance=100pF
Edc=400Vac
T.C.=B

DxT: 7x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free