MLCC with Dipped Radial Lead
FA14X8R1H104KNU06
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
MLCC with Dipped Radial Lead
FA14X8R1H104KNU00
Capacitance=0.1μF
Edc=50V
T.C.=X8R
LxWxT:4.5x5.5x3mm, Lead pitch:2.5mm
AEC-Q200
High Temp. Application (up to 150ºC)
3-terminal Filters
ACH32C-103-T001
Insertion Loss=25dB(30MHz~200MHz)
Rated current=6A
L x W x T :
3.2mm x 1.6mm x 2.1mm
3-terminal Filters
YFF31AH2A104MT0Y0N
Insertion Loss=40dB (7MHz to 2000MHz)
Rated current=10A
LxWxT: 3.2x1.6x1.3mm
For Large Current Power Line