MLCC with Dipped Radial Lead

FA18C0G1H102JNU00

Product Status
Production
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
GeneralGeneral (Up to 50V)
Halogen-freeHalogen-free
Series
FA
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
4.00mm Max.
Width(W)
5.50mm Max.
Thickness(T)
2.50mm Max.
Lead Gap(F)
2.50mm ±0.80mm
Lead Diameter(d)
0.50mm +0.10,-0.03mm

Electrical Characteristics

Capacitance
1nF ±5%
Rated Voltage
50VDC
Withstanding Voltage
150VDC
Temperature Characteristic
C0G(0±30ppm/°C)
Q (Min.)
1000
Insulation Resistance (Min.)
10000MΩ

Other

Soldering Method
Wave (Flow)
Iron Soldering
Lead Length / Package Type
7mm for Bulk
AEC-Q200
YES
Package Quantity
500pcs

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...

Customer who viewed this product also viewed

Multilayer Ceramic Chip Capacitors

C1608X7R1H104K080AA

Capacitance=0.1μF
Edc=50V
T.C.=X7R

LxWxT:1.6x0.8x0.8mm
General

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD70ZU2GA102MYVKA

Capacitance=1nF
Edc=400Vac
T.C.=Z5U

DxT: 7x7mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45-E2GA222M-VKA

Capacitance=2.2nF
Edc=400Vac
T.C.=E

DxT: 8x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45SL2GA470JAGKA

Capacitance=47pF
Edc=400Vac
T.C.=SL

DxT: 8x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45SL2GA680JAGKA

Capacitance=68pF
Edc=400Vac
T.C.=SL

DxT: 9x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS75-B2GA471KAGKA

Capacitance=470pF
Edc=400Vac
T.C.=B

DxT: 9x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free

MLCC with Dipped Radial Lead

FA18C0G1H221JNU00

Capacitance=220pF
Edc=50V
T.C.=C0G

LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
AEC-Q200
General

MLCC with Dipped Radial Lead

FA18C0G1H222JNU00

Capacitance=2.2nF
Edc=50V
T.C.=C0G

LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
AEC-Q200
General

MLCC with Dipped Radial Lead

FA18C0G1H471JNU00

Capacitance=470pF
Edc=50V
T.C.=C0G

LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
AEC-Q200
General

Ultra High Voltage Ceramic Capacitors

FHV-153AN

Capacitance=7nF
Edc=15kVdc
T.C.=Y5S

φDxL: 60x20.5mm
For High Voltage Power Supply