MLCC with Dipped Radial Lead
FA18C0G1H470JNU00
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C2012X7R1E225M125AE
Capacitance=2.2μF
Edc=25V
T.C.=X7R
LxWxT:2x1.25x1.25mm
Soft termination
Multilayer Ceramic Chip Capacitors
CGA6L4C0G2J472J160AA
Capacitance=4.7nF
Edc=630V
T.C.=C0G
LxWxT:3.2x2.5x1.6mm
Mid Volt. (100 to 630V)
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGB3S3X5R0G106M050AB
Capacitance=10μF
Edc=4V
T.C.=X5R
LxWxT:1.6x0.8xmm
Low profile
Multilayer Ceramic Chip Capacitors
CGJ4J3X7R1H105K125AB
Capacitance=1μF
Edc=50V
T.C.=X7R
LxWxT:2x1.25x1.25mm
General
High Reliability grade
Multilayer Ceramic Chip Capacitors
CKG45NX7R2E105M500JH
Capacitance=1μF
Edc=250V
T.C.=X7R
LxWxT:5x3.5x5mm
MEGACAP type
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45SL2GA100JANKA
Capacitance=10pF
Edc=400Vac
T.C.=SL
DxT: 7x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45SL2GA680JAVKA
Capacitance=68pF
Edc=400Vac
T.C.=SL
DxT: 9x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
MLCC with Dipped Radial Lead
FA14NP02A392JNU00
Capacitance=3.9nF
Edc=100V
T.C.=NP0
LxWxT:4.5x5.5x3mm, Lead pitch:2.5mm
AEC-Q200
High Temp. Application (up to 150ºC)
MLCC with Dipped Radial Lead
FA14NP02A562JNU00
Capacitance=5.6nF
Edc=100V
T.C.=NP0
LxWxT:4.5x5.5x3mm, Lead pitch:2.5mm
AEC-Q200
High Temp. Application (up to 150ºC)
MLCC with Dipped Radial Lead
FA14X7R2A104KNU06
Capacitance=0.1μF
Edc=100V
T.C.=X7R
LxWxT:4.5x5.5x3mm, Lead pitch:2.5mm
AEC-Q200
General