MLCC with Dipped Radial Lead
FA26X7R1E106KRU06
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C3216X7R2A475K160AC
Capacitance=4.7μF
Edc=100V
T.C.=X7R
LxWxT:3.2x1.6x1.6mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
CGA2B2C0G1H120J050BA
Capacitance=12pF
Edc=50V
T.C.=C0G
LxWxT:1x0.5x0.5mm
General
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA9M3X7T2E155K200KA
Capacitance=1.5μF
Edc=250V
T.C.=X7T
LxWxT:5.7x5x2mm
Mid Volt. (100 to 630V)
AEC-Q200
Multilayer Ceramic Chip Capacitors
CNA6P4NP02J333J250AE
Capacitance=33nF
Edc=630V
T.C.=NP0
LxWxT:3.2x2.5x2.5mm
Mid Volt. (100 to 630V)
High Temp. (Up to 150ºC)
Soft termination
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-E2GA472M-NKA
Capacitance=4.7nF
Edc=400Vac
T.C.=E
DxT: 13x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS11ZU2GA472MYVKA
Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U
DxT: 10.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
MLCC with Dipped Radial Lead
FA26NP02J103JNU06
Capacitance=10nF
Edc=630V
T.C.=NP0
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
AEC-Q200
High Temp. Application (up to 150ºC)
MLCC with Dipped Radial Lead
FA26X7R1E106KRU00
Capacitance=10μF
Edc=25V
T.C.=X7R
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA26X7R2A474KNU00
Capacitance=0.47μF
Edc=100V
T.C.=X7R
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
AEC-Q200
General
SMD / SMT Inductors (Coils)
CLF7045T-470M-D
L=47μH
Rated current=1.2A
L x W x T :
7.2 x 6.9 x 4.5mm