MLCC with Dipped Radial Lead
FA26X7R2J222KNU06
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1608C0G1E103J080AA
Capacitance=10nF
Edc=25V
T.C.=C0G
LxWxT:1.6x0.8x0.8mm
General
Multilayer Ceramic Chip Capacitors
CGA3E1C0G2A103J080AC
Capacitance=10nF
Edc=100V
T.C.=C0G
LxWxT:1.6x0.8x0.8mm
Mid Volt. (100 to 630V)
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA5C4C0G2J331G060AA
Capacitance=330pF
Edc=630V
T.C.=C0G
LxWxT:3.2x1.6x0.6mm
Mid Volt. (100 to 630V)
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA6L4NP02J153J160AA
Capacitance=15nF
Edc=630V
T.C.=NP0
LxWxT:3.2x2.5x1.6mm
Mid Volt. (100 to 630V)
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA6P3X7R1H475K250AB
Capacitance=4.7μF
Edc=50V
T.C.=X7R
LxWxT:3.2x2.5x2.5mm
General
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS11ZU2GA472MAVKA
Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U
DxT: 13.5x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS65ZU2GA102MAVKA
Capacitance=1nF
Edc=400Vac
T.C.=Z5U
DxT: 7x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
MLCC with Dipped Radial Lead
FA26C0G2J222JNU06
Capacitance=2.2nF
Edc=630V
T.C.=C0G
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA26C0G2J471JNU06
Capacitance=470pF
Edc=630V
T.C.=C0G
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA26X7R2J102KNU06
Capacitance=1nF
Edc=630V
T.C.=X7R
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
AEC-Q200
General