MLCC with Dipped Radial Lead
FA26X7R2J333KNU00
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS80ZU2GA222MAGKA
Capacitance=2.2nF
Edc=400Vac
T.C.=Z5U
DxT: 9.5x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
MLCC with Dipped Radial Lead
FA20NP02J333JNU06
Capacitance=33nF
Edc=630V
T.C.=NP0
LxWxT:5.5x7x4mm, Lead pitch:5mm
AEC-Q200
High Temp. Application (up to 150ºC)
Snap-in, Multi Pin, Large Size Capacitors
B41231C7688M060
6800µF/35V DC
30mm dia x 25mm length
PTC Inrush Current Limiters
B59750C0120A070 (C750_ICL)
Max. operating voltage=280V AC
Rated resistance=25Ω
NTC Elements
B57150K1242J000
Nominal Resistance=2.394kΩ
Nominal Resistance Tolerance=±5%
PTC Thermistors as Heating Elements
B59041R0160A010
Max. operating voltage=24V
Rated resistance (Nom)=3.2Ω
High-Voltage Contactors
B88269X1081C011
Nominal coil voltage=12 V DC
Continuous operating current=1000A