MLCC with Dipped Radial Lead
FG14X5R1H475KRT06
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
CAA573C0G3A993J640LH
Capacitance=99nF
Edc=1000V
T.C.=C0G
LxWxT:6.0x8.4x6.4mm
MEGACAP type
MLCC with Dipped Radial Lead
FG16X7R1H475KRT06
Capacitance=4.7μF
Edc=50V
T.C.=X7R
LxWxT:5.5x6x3.5mm, Lead pitch:2.5mm
General
MLCC with Dipped Radial Lead
FG26X5R1H106KRT06
Capacitance=10μF
Edc=50V
T.C.=X5R
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
General
Power Capacitors for DC Link (MKP cylindrical)
B25631E0167K800
1x160uF, 800V DC
84.5mm(D) x 89.5mm(H)
SMD / SMT Inductors (Coils)
TFM201610ALMAR47MTAA
L=0.47μH
Rated current=3.9A
L x W x T :
2 x 1.6 x 1mm
SMD / SMT Inductors (Coils)
VLCF4020T-220MR56
L=22μH
Rated current=0.83A
L x W x T :
4 x 4 x 2mm
Power Line Common Mode Chokes/Filters
B82725V2103U040
L=5000µH Rated current=11.5A
LxWxT:39.0mmx23.0mmx37.0mm
Leaded Disk Varistors
B72214S2211K101
Max. Operating Voltage [AC]=210Vrms
Max. Surge Current Imax(8/20μs,1time)=6000A
Leaded Disk Varistors
B72214U2421K501
Max. Operating Voltage [AC]=420Vrms
Max. Surge Current Imax(8/20μs,1time)=5000A
Leaded Disk Varistors
B72214U2511K501
Max. Operating Voltage [AC]=510Vrms
Max. Surge Current Imax(8/20μs,1time)=5000A