MLCC with Dipped Radial Lead
FK28X7R1H473KN006
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD90ZU2GA222MYVKA
Capacitance=2.2nF
Edc=400Vac
T.C.=Z5U
DxT: 9.5x7mm ,F: 10mm
Safety Standard approved
Halogen-free
MLCC with Dipped Radial Lead
FG18X7R1H103KNT06
Capacitance=10nF
Edc=50V
T.C.=X7R
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
General
MLCC with Dipped Radial Lead
FG28X7R1H473KNT06
Capacitance=47nF
Edc=50V
T.C.=X7R
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
General
MLCC with Dipped Radial Lead
FK18X7R1H103KN006
Capacitance=10nF
Edc=50V
T.C.=X7R
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
General
Signal Line Common Mode Chokes/Filters
ACM2012-361-2P-T001
|Z|=360Ω at 100MHz
Rated current=0.22A
L x W x T :
2mm x 1.2mm x 1.2mm
Filters
DEA102450BT-1278A2
Pass Band=2400 to 2500MHz
Zc=50se | 50se
Diplexers
DPX105950DT-6012A1
Pass Band/Low Band=2400 to 2500MHz
Pass Band/High Band=4900 to 5950MHz
Transformers for IGBT/FET
B78308A2484A003
Gate-drive transformer
90μH, TR=1:1.07