Diplexers

DPX105950DT-6012A1

Product Status
Production
Application
W-LAN
Bluetooth
Cellular Band
Application Grade
Commercial Grade
Series
DPX10
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
1.00mm ±0.05mm
Width(W)
0.50mm ±0.05mm
Thickness(T)
0.33mm Max.

Electrical Characteristics

----- Low Band -----
Start/Stop Frequency
2400 to 2500MHz
Insertion Loss [Max.]
0.5dB
Attenuation [Min.]
23dB at 4800 to 6000MHz
23dB at 7200 to 7500MHz
Return Loss [Min.]
10dB
----- High Band -----
Start/Stop Frequency
4900 to 5950MHz
Insertion Loss [Max.]
0.8dB
Attenuation [Min.]
25dB at 30 to 2400MHz
27dB at 2400 to 2500MHz
23dB at 2500 to 2690MHz
20dB at 9800 to 11900MHz
Return Loss [Min.]
10dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Taping [180mm Reel, Tape width 8mm]
Package Quantity
10000pcs
Weight
0.0007g
Terminal Shape
Side
Number of Terminal
4
Further Details
Please refer to the catalog / data sheet

Tech Info

Collapse all Expand all

Technical Support Tools

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...