Multilayer Ceramic Chip Capacitors
C2012X5R0J685K085AB
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
CGA4J1X5R1C685K125AC
Capacitance=6.8μF
Edc=16V
T.C.=X5R
LxWxT:2x1.25x1.25mm
General
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA4J1X7R0J685K125AC
Capacitance=6.8μF
Edc=6.3V
T.C.=X7R
LxWxT:2x1.25x1.25mm
General
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA4J3X7S1A685K125AB
Capacitance=6.8μF
Edc=10V
T.C.=X7S
LxWxT:2x1.25x1.25mm
General
AEC-Q200
MLCC with Dipped Radial Lead
FG16X5R1E336MRT00
Capacitance=33μF
Edc=25V
T.C.=X5R
LxWxT:5.5x6x3.5mm, Lead pitch:2.5mm
General
SMD / SMT Inductors (Coils)
SPM5030T-4R7M
L=4.7μH
Rated current=3.0A
L x W x T :
5.2 x 5 x 3mm
SMD / SMT Inductors (Coils)
VLS6045EX-4R7M
L=4.7μH
Rated current=4.2A
L x W x T :
6 x 6 x 4.5mm
Chip Beads
MMZ1608S102ATD25
|Z|=1000Ω at 100MHz
Rated current=400mA
L x W x T :
1.6mm x 0.8mm x 0.8mm
Leaded Disk Varistors
B72207S2211K101
Max. Operating Voltage [AC]=210Vrms
Max. Surge Current Imax(8/20μs,1time)=1750A
Chip NTC Thermistors (Sensor)
NTCG163JF103FT1
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±1%