Multilayer Ceramic Chip Capacitors

C2012X6S0J475M125AB

Product Status
Production (NRND)
Recommended Alternate Part No. : C2012X7R1A475K125AC (Interchangeability is not guaranteed.)
TDK Item Description Please refer to the FAQ about part number
C2012X6S0J475MT****
Applications
Commercial Grade
Feature
GeneralGeneral (Up to 75V)
Series
C2012 [EIA 0805]
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
2.00mm ±0.20mm
Width(W)
1.25mm ±0.20mm
Thickness(T)
1.25mm ±0.20mm
Terminal Width(B)
0.20mm Min.
Terminal Spacing(G)
0.50mm Min.
Recommended Land Pattern (PA)
1.00mm to 1.30mm(Flow Soldering)
0.90mm to 1.20mm(Reflow Soldering)
Recommended Land Pattern (PB)
1.00mm to 1.20mm(Flow Soldering)
0.70mm to 0.90mm(Reflow Soldering)
Recommended Land Pattern (PC)
0.80mm to 1.10mm(Flow Soldering)
0.90mm to 1.20mm(Reflow Soldering)

Electrical Characteristics

Capacitance
4.7μF ±20%
Rated Voltage
6.3VDC
Temperature Characteristic
X6S(±22%)
Dissipation Factor (Max.)
10%
Insulation Resistance (Min.)
21MΩ

Other

Operating Temp. Range
-55 to 105°C
Soldering Method
Wave (Flow)
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
2000pcs
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

3rd Party ECAD models

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...