Multilayer Ceramic Chip Capacitors

C2012X8R2A223M125AE

Product Status
Production (NRND)
Recommended Alternate Part No. : C2012X8R2A223K125AE (Interchangeability is not guaranteed.)
TDK Item Description Please refer to the FAQ about part number
C2012X8R2A223MT***S
Applications
Commercial Grade
Please refer to Part No. CGA4J2X8R2A223M125AE for Automotive use.
Feature
MidMid Voltage (100 to 630V)
150°CHigh Temperature Application
SoftSoft Termination
Series
C2012 [EIA 0805]
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
2.00mm +0.45,-0.20mm
Width(W)
1.25mm +0.25,-0.20mm
Thickness(T)
1.25mm +0.25,-0.20mm
Terminal Width(B)
0.20mm Min.
Terminal Spacing(G)
0.50mm Min.
Recommended Land Pattern (PA)
1.00mm to 1.30mm(Flow Soldering)
0.90mm to 1.20mm(Reflow Soldering)
Recommended Land Pattern (PB)
1.00mm to 1.20mm(Flow Soldering)
0.70mm to 0.90mm(Reflow Soldering)
Recommended Land Pattern (PC)
0.80mm to 1.10mm(Flow Soldering)
0.90mm to 1.20mm(Reflow Soldering)

Electrical Characteristics

Capacitance
22nF ±20%
Rated Voltage
100VDC
Temperature Characteristic
X8R(±15%)
Dissipation Factor (Max.)
3%
Insulation Resistance (Min.)
10000MΩ

Other

Operating Temp. Range
-55 to 150°C
Soldering Method
Wave (Flow)
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
2000pcs

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...