Multilayer Ceramic Chip Capacitors
C3216C0G2W682J115AA
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Terminal Width(B) |
|
| Terminal Spacing(G) |
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
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
| Allowable Voltage |
|
| Allowable Current |
|
Other
| Operating Temp. Range |
|
| Soldering Method |
|
| AEC-Q200 |
|
| Packing |
|
| Package Quantity |
|
| FIT (Failure In Time) |
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
C2012X7T2W103K085AA
Capacitance=10nF
Edc=450V
T.C.=X7T
LxWxT:2x1.25x0.85mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C3216NP02W682J115AA
Capacitance=6.8nF
Edc=450V
T.C.=NP0
LxWxT:3.2x1.6x1.15mm
Mid Volt. (100 to 630V)
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD12ZU2GA472MYGKA
Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U
DxT: 13.5x7mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-E2GA472M-GKA
Capacitance=4.7nF
Edc=400Vac
T.C.=E
DxT: 13x6mm ,F: 10mm
Safety Standard approved
Halogen-free