Multilayer Ceramic Chip Capacitors

C3216X6S1E685K160AB

Product Status
Production (NRND)
TDK Item Description Please refer to the FAQ about part number
C3216X6S1E685KT****
Applications
Commercial Grade
Feature
GeneralGeneral (Up to 75V)
Series
C3216 [EIA 1206]
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
3.20mm ±0.20mm
Width(W)
1.60mm ±0.20mm
Thickness(T)
1.60mm ±0.20mm
Terminal Width(B)
0.20mm Min.
Terminal Spacing(G)
1.00mm Min.
Recommended Land Pattern (PA)
2.10mm to 2.50mm(Flow Soldering)
2.00mm to 2.40mm(Reflow Soldering)
Recommended Land Pattern (PB)
1.10mm to 1.30mm(Flow Soldering)
1.00mm to 1.20mm(Reflow Soldering)
Recommended Land Pattern (PC)
1.00mm to 1.30mm(Flow Soldering)
1.10mm to 1.60mm(Reflow Soldering)

Electrical Characteristics

Capacitance
6.8μF ±10%
Rated Voltage
25VDC
Temperature Characteristic
X6S(±22%)
Dissipation Factor (Max.)
7.5%
Insulation Resistance (Min.)
73MΩ

Other

Operating Temp. Range
-55 to 105°C
Soldering Method
Wave (Flow)
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
2000pcs
FIT (Failure In Time)
This will be displayed when you login to myTDK

C3216X6S1E685K160AB

Distributor DigiKey Click to know about this distributor
Link

Buy Now

Stock Quantity 1,501
Country Multiple

Tech Info

Collapse all Expand all

3rd Party ECAD models

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...