Multilayer Ceramic Chip Capacitors

C3225C0G3A222G200AE

Product Status
Production
TDK Item Description Please refer to the FAQ about part number
C3225C0G3A222GT***S
Applications
Commercial Grade
Please refer to Part No. CGA6M1C0G3A222G200AE for Automotive use.
Feature
HighHigh Voltage (1000V and over)
SoftSoft Termination
Series
C3225 [EIA 1210]
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
3.20mm +0.50,-0.40mm
Width(W)
2.50mm ±0.30mm
Thickness(T)
2.00mm +0.30,-0.20mm
Terminal Width(B)
0.20mm Min.
Recommended Land Pattern (PA)
2.00mm to 2.40mm
Recommended Land Pattern (PB)
1.00mm to 1.20mm
Recommended Land Pattern (PC)
1.90mm to 2.50mm
Recommended Slit Pattern (SD)
1.00mm to 1.30mm

Electrical Characteristics

Capacitance
2.2nF ±2%
Rated Voltage
1kVDC
Temperature Characteristic
C0G(0±30ppm/°C)
Q (Min.)
1000
Insulation Resistance (Min.)
10000MΩ
Allowable Voltage
Allowable Current

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
1000pcs
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

3rd Party ECAD models

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...