Multilayer Ceramic Chip Capacitors

C3225X7T2J104M160AE

Product Status
Production (NRND)
Recommended Alternate Part No. : C3225X7T2J104K160AE (Interchangeability is not guaranteed.)
TDK Item Description Please refer to the FAQ about part number
C3225X7T2J104MT***S
Applications
Commercial Grade
Please refer to Part No. CGA6L1X7T2J104M160AE for Automotive use.
Feature
MidMid Voltage (100 to 630V)
SoftSoft Termination
Series
C3225 [EIA 1210]
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
3.20mm +0.50,-0.40mm
Width(W)
2.50mm ±0.30mm
Thickness(T)
1.60mm +0.30,-0.20mm
Terminal Width(B)
0.20mm Min.
Recommended Land Pattern (PA)
2.00mm to 2.40mm
Recommended Land Pattern (PB)
1.00mm to 1.20mm
Recommended Land Pattern (PC)
1.90mm to 2.50mm

Electrical Characteristics

Capacitance
100nF ±20%
Rated Voltage
630VDC
Temperature Characteristic
X7T(+22,-33%)
Dissipation Factor (Max.)
2.5%
Insulation Resistance (Min.)
5000MΩ

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
2000pcs

C3225X7T2J104M160AE

Distributor DigiKey Click to know about this distributor
Link

Buy Now

Stock Quantity 8,717
Country Multiple

Tech Info

Collapse all Expand all

3rd Party ECAD models

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...