Multilayer Ceramic Chip Capacitors
C3225X8L1H106K250AC
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
C3216X8L1E106K160AC
Capacitance=10μF
Edc=25V
T.C.=X8L
LxWxT:3.2x1.6x1.6mm
High Temp. (Up to 150ºC)
Multilayer Ceramic Chip Capacitors
C3225X7S1H106K250AE
Capacitance=10μF
Edc=50V
T.C.=X7S
LxWxT:3.2x2.5x2.5mm
Soft termination
Multilayer Ceramic Chip Capacitors
C3225X8L1C226M250AC
Capacitance=22μF
Edc=16V
T.C.=X8L
LxWxT:3.2x2.5x2mm
High Temp. (Up to 150ºC)
Multilayer Ceramic Chip Capacitors
CGA6P1X8L1H106K250AC
Capacitance=10μF
Edc=50V
T.C.=X8L
LxWxT:3.2x2.5x2mm
High Temp. (Up to 150ºC)
AEC-Q200
SMD / SMT Inductors (Coils)
B82477D4104M000
L=100μH
Rated current=2.2A
12.5mm x 12.5mm
SMD / SMT Inductors (Coils)
B82477D4104M900
L=100μH
Rated current=2.2A
12.5mm x 12.5mm
SMD / SMT Inductors (Coils)
B82477G2473M000
L=47μH
Rated current=1.8A
12.3mm x 12.3mm
SMD / SMT Inductors (Coils)
B82477P4104M000
L=100μH
Rated current=1.95A
12.5mm x 12.5mm
Ferrite Cores
B65513J0000R608
E Cores (ER)
Dimensions=ER14.5x3x7
Ferrite Cores
B65523J0000R608
E Cores (ER)
Dimensions(A/B/C)=ER 9.5/5/5