Multilayer Ceramic Chip Capacitors

C4532X7R2J104M230KE

Product Status
Production (NRND)
Recommended Alternate Part No. : C4532X7R2J104K230KE (Interchangeability is not guaranteed.)
TDK Item Description Please refer to the FAQ about part number
C4532X7R2J104MT***S
Applications
Commercial Grade
Please refer to Part No. CGA8N4X7R2J104M230KE for Automotive use.
Feature
MidMid Voltage (100 to 630V)
SoftSoft Termination
Series
C4532 [EIA 1812]
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
4.50mm +0.50,-0.40mm
Width(W)
3.20mm ±0.40mm
Thickness(T)
2.30mm +0.30,-0.20mm
Terminal Width(B)
0.20mm Min.
Recommended Land Pattern (PA)
3.10mm to 3.70mm
Recommended Land Pattern (PB)
1.20mm to 1.40mm
Recommended Land Pattern (PC)
2.40mm to 3.20mm

Electrical Characteristics

Capacitance
100nF ±20%
Rated Voltage
630VDC
Temperature Characteristic
X7R(±15%)
Dissipation Factor (Max.)
3%
Insulation Resistance (Min.)
5000MΩ

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
500pcs

Tech Info

Collapse all Expand all

3rd Party ECAD models

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...