Multilayer Ceramic Chip Capacitors

CAA572C0G2J204G640LJ

Product Status
Production
TDK Item Description Please refer to the FAQ about part number
CAA572C0G2J204GT****
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
MidMid Voltage (100 to 630V)
MEGA IMEGACAP (Inline)
LowRLow Resistance
Series
CAA572(5750) [EIA 2220]
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
6.00mm ±0.50mm
Width(W)
5.60mm ±0.50mm
Thickness(T)
6.40mm ±0.50mm
Metal-Frame Width(E)
1.20mm ±0.20mm
Recommended Land Pattern (PA)
4.30mm to 4.70mm
Recommended Land Pattern (PB)
1.50mm to 2.00mm
Recommended Land Pattern (PC)
5.20mm to 5.70mm

Electrical Characteristics

Capacitance
200nF ±2%
Rated Voltage
630VDC
Temperature Characteristic
C0G(0±30ppm/°C)
Q (Min.)
1000
Insulation Resistance (Min.)
2500MΩ
Allowable Voltage
Allowable Current

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel]
Package Quantity
400pcs

CAA572C0G2J204G640LJ

Distributor DigiKey Click to know about this distributor
Link

Buy Now

Stock Quantity 167
Country Multiple

Tech Info

Collapse all Expand all

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...