Multilayer Ceramic Chip Capacitors

CAA573X7R1H686M670LJ

Product Status
Production
TDK Item Description Please refer to the FAQ about part number
CAA573X7R1H686MT****
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
MEGA IMEGACAP (Inline)
LowRLow Resistance
Series
CAA573(5750) [EIA 2220]
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
6.25mm ±0.50mm
Width(W)
7.50mm ±0.50mm
Thickness(T)
6.70mm ±0.50mm
Metal-Frame Width(E)
1.20mm ±0.20mm
Recommended Land Pattern (PA)
4.30mm to 4.70mm
Recommended Land Pattern (PB)
1.50mm to 2.00mm
Recommended Land Pattern (PC)
7.90mm to 8.40mm

Electrical Characteristics

Capacitance
68μF ±20%
Rated Voltage
50VDC
Temperature Characteristic
X7R(±15%)
Dissipation Factor (Max.)
3.5%
Insulation Resistance (Min.)
7.4MΩ

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel]
Package Quantity
400pcs
FIT (Failure In Time)
This will be displayed when you login to myTDK

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...