Multilayer Ceramic Chip Capacitors

CGA2B3X8R1C473M050BE

Product Status
Production
TDK Item Description Please refer to the FAQ about part number
CGA2B3X8R1C473MT***S
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
150°CHigh Temperature Application
SoftSoft Termination
Series
CGA2(1005) [EIA 0402]
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
1.00mm +0.15,-0.05mm
Width(W)
0.50mm +0.10,-0.05mm
Thickness(T)
0.50mm +0.10,-0.05mm
Terminal Width(B)
0.10mm Min.
Terminal Spacing(G)
0.30mm Min.
Recommended Land Pattern (PA)
0.30mm to 0.50mm
Recommended Land Pattern (PB)
0.35mm to 0.45mm
Recommended Land Pattern (PC)
0.40mm to 0.60mm

Electrical Characteristics

Capacitance
47nF ±20%
Rated Voltage
16VDC
Temperature Characteristic
X8R(±15%)
Dissipation Factor (Max.)
5%
Insulation Resistance (Min.)
2127MΩ

Other

Operating Temp. Range
-55 to 150°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
10000pcs

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...