Multilayer Ceramic Chip Capacitors

CGA2B3X8R1E223M050BE

Product Status
Production
TDK Item Description Please refer to the FAQ about part number
CGA2B3X8R1E223MT***S
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
150°CHigh Temperature Application
SoftSoft Termination
Series
CGA2(1005) [EIA 0402]
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
1.00mm +0.15,-0.05mm
Width(W)
0.50mm +0.10,-0.05mm
Thickness(T)
0.50mm +0.10,-0.05mm
Terminal Width(B)
0.10mm Min.
Terminal Spacing(G)
0.30mm Min.
Recommended Land Pattern (PA)
0.30mm to 0.50mm
Recommended Land Pattern (PB)
0.35mm to 0.45mm
Recommended Land Pattern (PC)
0.40mm to 0.60mm

Electrical Characteristics

Capacitance
22nF ±20%
Rated Voltage
25VDC
Temperature Characteristic
X8R(±15%)
Dissipation Factor (Max.)
3%
Insulation Resistance (Min.)
10000MΩ

Other

Operating Temp. Range
-55 to 150°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
10000pcs

Tech Info

Collapse all Expand all

3rd Party ECAD models

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...