Multilayer Ceramic Chip Capacitors

CGA5F4C0G2J102J085AA

Product Status
Production
TDK Item Description Please refer to the FAQ about part number
CGA5F4C0G2J102JT****
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
MidMid Voltage (100 to 630V)
Series
CGA5(3216) [EIA 1206]
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
3.20mm ±0.20mm
Width(W)
1.60mm ±0.20mm
Thickness(T)
0.85mm ±0.15mm
Terminal Width(B)
0.20mm Min.
Terminal Spacing(G)
1.00mm Min.
Recommended Land Pattern (PA)
2.10mm to 2.50mm(Flow Soldering)
2.00mm to 2.40mm(Reflow Soldering)
Recommended Land Pattern (PB)
1.10mm to 1.30mm(Flow Soldering)
1.00mm to 1.20mm(Reflow Soldering)
Recommended Land Pattern (PC)
1.00mm to 1.30mm(Flow Soldering)
1.10mm to 1.60mm(Reflow Soldering)

Electrical Characteristics

Capacitance
1nF ±5%
Rated Voltage
630VDC
Temperature Characteristic
C0G(0±30ppm/°C)
Q (Min.)
1000
Insulation Resistance (Min.)
10000MΩ
Allowable Voltage
Allowable Current

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Wave (Flow)
Reflow
AEC-Q200
YES
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
4000pcs
FIT (Failure In Time)
This will be displayed when you login to myTDK

CGA5F4C0G2J102J085AA

Distributor DigiKey Click to know about this distributor
Link

Buy Now

Stock Quantity 46,645
Country Multiple

Tech Info

Collapse all Expand all

3rd Party ECAD models

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...