Multilayer Ceramic Chip Capacitors
CGA6L2X7R2A684K160AA
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
C1608X7R1H104K080AA
Capacitance=0.1μF
Edc=50V
T.C.=X7R
LxWxT:1.6x0.8x0.8mm
General
Multilayer Ceramic Chip Capacitors
C3216X7R1H684K160AA
Capacitance=0.68μF
Edc=50V
T.C.=X7R
LxWxT:3.2x1.6x1.6mm
General
Multilayer Ceramic Chip Capacitors
C3225X7R2A684K160AA
Capacitance=0.68μF
Edc=100V
T.C.=X7R
LxWxT:3.2x2.5x1.6mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C3225X8R2A684K250AB
Capacitance=0.68μF
Edc=100V
T.C.=X8R
LxWxT:3.2x2.5x2.5mm
High Temp. (Up to 150ºC)
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-E2GA472M-NKA
Capacitance=4.7nF
Edc=400Vac
T.C.=E
DxT: 13x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32642H0104K003
100uF, 1000 V DC
11.0mm(W) x 18.5mm(H) x 18.0mm(L)
SMD / SMT Inductors (Coils)
VLS3012HBX-3R3M-N
L=3.3μH
Rated current=2.37A
L x W x T :
3 x 3 x 1.2mm
Barometric Pressure Sensors
ICP-20100
Relative Accuracy=±1Pa
LxWxT (mm)=2x2x0.72