Multilayer Ceramic Chip Capacitors

CGA7K1X7R3A471K130KA

Product Status
Production
TDK Item Description Please refer to the FAQ about part number
CGA7K1X7R3A471KT****
Applications
Automotive Grade
Feature
HighHigh Voltage (1000V and over)
Series
CGA7(4520) [EIA 1808]
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
4.50mm ±0.40mm
Width(W)
2.00mm ±0.20mm
Thickness(T)
1.30mm ±0.20mm
Terminal Width(B)
0.20mm Min.
Recommended Land Pattern (PA)
3.10mm to 3.70mm
Recommended Land Pattern (PB)
1.20mm to 1.40mm
Recommended Land Pattern (PC)
1.50mm to 2.00mm
Recommended Slit Pattern (SD)
1.00mm to 1.30mm

Electrical Characteristics

Capacitance
470pF ±10%
Rated Voltage
1kVDC
Temperature Characteristic
X7R(±15%)
Dissipation Factor (Max.)
3%
Insulation Resistance (Min.)
10000MΩ

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
1000pcs
FIT (Failure In Time)
This will be displayed when you login to myTDK

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...