Multilayer Ceramic Chip Capacitors
CGJ3E2C0G1H181J080AA
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
C1608C0G1H181J080AA
Capacitance=180pF
Edc=50V
T.C.=C0G
LxWxT:1.6x0.8x0.8mm
General
Multilayer Ceramic Chip Capacitors
C3225X7S2A475K200AE
Capacitance=4.7μF
Edc=100V
T.C.=X7S
LxWxT:3.2x2.5x2mm
Soft termination
Multilayer Ceramic Chip Capacitors
C3225X7S2A475M200AE
Capacitance=4.7μF
Edc=100V
T.C.=X7S
LxWxT:3.2x2.5x2mm
Soft termination
Multilayer Ceramic Chip Capacitors
CGA4J3X7S2A105K125AB
Capacitance=1μF
Edc=100V
T.C.=X7S
LxWxT:2x1.25x1.25mm
Mid Volt. (100 to 630V)
AEC-Q200
SMD / SMT Inductors (Coils)
TFM201612BLEAR33MTCA
L=0.33μH
Rated current=5.3A
L x W x T :
2.0 x 1.6 x 1.2mm
SMD / SMT Inductors (Coils)
VLS252010CX-1R5M-1
L=1.5μH
Rated current=2.24A
L x W x T :
2.5 x 2 x 1mm
IMU (Inertial Measurement Unit)
ICM-42688-V
6-Axis
Accelerometer, Gyroscope
µPOL™ Embedded DC-DC Converters
FS1703-3300-AL
L x W x T :
3.3 x 3.3 x 1.5mm
Vin: 4.5 to 5.5V
Vout=3.3V, Iout=3A
µPOL™ Embedded DC-DC Converters
FS1703-3300-AS
L x W x T :
3.3 x 3.3 x 1.5mm
Vin: 4.5 to 5.5V
Vout=3.3V, Iout=3A