µPOL™ Embedded DC-DC Converters
FS1703-3300-AS
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
Electrical Characteristics
| Input Voltage Range Dual Supply Mode |
|
| Input Voltage Range Single Supply Mode |
|
| Supply Voltage Range |
|
| Output Voltage |
|
| Continuous Output Current |
|
Other
| Operating Junction Temp. |
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
C3225X7S2A475M200AE
Capacitance=4.7μF
Edc=100V
T.C.=X7S
LxWxT:3.2x2.5x2mm
Soft termination
Multilayer Ceramic Chip Capacitors
CGJ3E2C0G1H181J080AA
Capacitance=180pF
Edc=50V
T.C.=C0G
LxWxT:1.6x0.8x0.8mm
General
High Reliability grade
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32642B0393J000
0.039uF, 1000V DC
8mm(W) x 14mm(H) x 18mm(L)
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32642H6393J000
39uF, 630 V DC
6.0mm(W) x 11.0mm(H) x 18.0mm(L)
Chip Varistors / Ceramic Transient Voltage Suppressors
AVRM1608C720KT750M
Maximum continuous voltage [DC]=53V
Maximum Clamping Voltage (8/20uS)=135V
µPOL™ Embedded DC-DC Converters
FS1403-3300-AL
L x W x T :
3.3 x 3.3 x 1.5mm
Vin: 8 to 16V
Vout=3.3V, Iout=3A
µPOL™ Embedded DC-DC Converters
FS1403-5000-AL
L x W x T :
3.3 x 3.3 x 1.5mm
Vin: 8 to 16V
Vout=5.0V, Iout=3A
µPOL™ Embedded DC-DC Converters
FS1404-2500-AL
L x W x T :
3.3 x 3.3 x 1.5mm
Vin: 4.5 to 16V
Vout=2.5V, Iout=4A
µPOL™ Embedded DC-DC Converters
FS1404-3300-AL
L x W x T :
3.3 x 3.3 x 1.5mm
Vin: 6 to 16V
Vout=3.3V, Iout=4A
µPOL™ Embedded DC-DC Converters
FS1406-0600-AL
L x W x T :
3.3 x 3.3 x 1.5mm
Vin: 4.5 to 16V
Vout=0.6V, Iout=6A