Multilayer Ceramic Chip Capacitors

CKG32KC0G3A472J335AH

Product Status
Production
TDK Item Description Please refer to the FAQ about part number
CKG32KC0G3A472JT****
Applications
Commercial Grade
Please refer to Part No. CKG32KC0G3A472J335AJ for Automotive use.
Feature
HighHigh Voltage (1000V and over)
MegaMEGACAP Type
Series
CKG32K(3225) [EIA 1210]
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
3.60mm ±0.30mm
Width(W)
2.60mm ±0.30mm
Thickness(T)
3.35mm ±0.10mm
Metal-Frame Width(E)
0.80mm ±0.15mm
Recommended Land Pattern (PA)
2.00mm to 2.20mm
Recommended Land Pattern (PB)
1.10mm to 1.30mm
Recommended Land Pattern (PC)
2.30mm to 2.50mm

Electrical Characteristics

Capacitance
4.7nF ±5%
Rated Voltage
1kVDC
Temperature Characteristic
C0G(0±30ppm/°C)
Q (Min.)
1000
Insulation Resistance (Min.)
10000MΩ
Allowable Voltage
Allowable Current

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
1000pcs
FIT (Failure In Time)
This will be displayed when you login to myTDK

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...