Multilayer Ceramic Chip Capacitors
CKG45NX7R1C226M500JJ
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Metal-Frame Width(E) |
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
C1005X5R1C155M050BC
Capacitance=1.5μF
Edc=16V
T.C.=X5R
LxWxT:1x0.5x0.5mm
General
Multilayer Ceramic Chip Capacitors
CGA3E2NP02A182J080AA
Capacitance=1.8nF
Edc=100V
T.C.=NP0
LxWxT:1.6x0.8x0.8mm
High Temp. (Up to 150ºC)
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA6L4C0G2J472J160AA
Capacitance=4.7nF
Edc=630V
T.C.=C0G
LxWxT:3.2x2.5x1.6mm
Mid Volt. (100 to 630V)
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGJ4J3X7R1H105K125AB
Capacitance=1μF
Edc=50V
T.C.=X7R
LxWxT:2x1.25x1.25mm
General
High Reliability grade
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3FD222KYNNA
Capacitance=2.2nF
Edc=3000Vdc
T.C.=B
DxT: 12.5x6mm ,F: 7.5mm
Halogen-free
MLCC with Dipped Radial Lead
FA11X7R1H105KNU00
Capacitance=1μF
Edc=50V
T.C.=X7R
LxWxT:5.5x7x4mm, Lead pitch:2.5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA14X7R2A104KNU06
Capacitance=0.1μF
Edc=100V
T.C.=X7R
LxWxT:4.5x5.5x3mm, Lead pitch:2.5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA18C0G1H122JNU00
Capacitance=1.2nF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
AEC-Q200
General
SMD / SMT Inductors (Coils)
CLF10060NIT-3R3N-D
L=3.3μH
Rated current=5.8A
L x W x T :
10.1 x 10 x 6.0mm
SMD / SMT Inductors (Coils)
CLF12577NIT-150M-D
L=15μH
Rated current=5.1A
L x W x T :
12.8 x 12.5 x 7.7mm