Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3FD222KYNNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1005X5R1A475M050BC
Capacitance=4.7μF
Edc=10V
T.C.=X5R
LxWxT:1x0.5x0.5mm
General
Multilayer Ceramic Chip Capacitors
C5750X7S2A106K230KE
Capacitance=10μF
Edc=100V
T.C.=X7S
LxWxT:5.7x5x2.3mm
Soft termination
Multilayer Ceramic Chip Capacitors
C5750X7S2A106M230KE
Capacitance=10μF
Edc=100V
T.C.=X7S
LxWxT:5.7x5x2.3mm
Soft termination
Multilayer Ceramic Chip Capacitors
CGA6L4C0G2J472J160AA
Capacitance=4.7nF
Edc=630V
T.C.=C0G
LxWxT:3.2x2.5x1.6mm
Mid Volt. (100 to 630V)
AEC-Q200
Multilayer Ceramic Chip Capacitors
CKG45NX7R1C226M500JJ
Capacitance=22μF
Edc=16V
T.C.=X7R
LxWxT:5x3.5x5mm
MEGACAP type
AEC-Q200
Multilayer Ceramic Chip Capacitors
CKG45NX7R2E105M500JH
Capacitance=1μF
Edc=250V
T.C.=X7R
LxWxT:5x3.5x5mm
MEGACAP type
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3FD222KYGNA
Capacitance=2.2nF
Edc=3000Vdc
T.C.=B
DxT: 12.5x6mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3AD472ZYNNA
Capacitance=4.7nF
Edc=1000Vdc
T.C.=E
DxT: 8.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3FD472ZYGNA
Capacitance=4.7nF
Edc=3000Vdc
T.C.=E
DxT: 12.5x6mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45SL2GA100JANKA
Capacitance=10pF
Edc=400Vac
T.C.=SL
DxT: 7x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free