Multilayer Ceramic Chip Capacitors

CNA5L1X7R1N225K160AE

Product Status
Production
TDK Item Description Please refer to the FAQ about part number
CNA5L1X7R1N225KT***A
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
SoftSoft Termination
LowRLow Resistance
Series
CNA5(3216) [EIA 1206]
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
3.20mm +0.30,-0.20mm
Width(W)
1.60mm +0.30,-0.20mm
Thickness(T)
1.60mm +0.30,-0.20mm
Terminal Width(B)
0.30mm Min.
Terminal Spacing(G)
1.00mm Min.
Recommended Land Pattern (PA)
2.00mm to 2.40mm
Recommended Land Pattern (PB)
1.00mm to 1.20mm
Recommended Land Pattern (PC)
1.10mm to 1.60mm

Electrical Characteristics

Capacitance
2.2μF ±10%
Rated Voltage
75VDC
Temperature Characteristic
X7R(±15%)
Dissipation Factor (Max.)
5%
Insulation Resistance (Min.)
227MΩ

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
2000pcs

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...