Motor Run Capacitors

B32330I6605J060

Type
B32330
Application
General purpose
Status
ProductionProduction
Brand
EPCOS
  • AC Film Capacitors incl. Motor Run:B32330

Images are for reference only and show example products.

Size

Size
30mm(D) x 52mm(L)
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Capacitance
6μF ±5%
Rated Voltage [AC]
450V
Further Details
Please refer to the data sheet

Other

Life expectancy to IEC 60252-1
30000h
Safety class to IEC 60252-1
S2
Approval
CQC
TÜV
UL
VDE
Safety class to UL 810 with UL recognition
component
Max. Temperature to IEC 60068-1
85°C
Terminals
fast-on
Construction
aluminum can
UL 94 V2/V0 top
Further Details
Please refer to the data sheet