Motor Run and Motor Start Capacitors
B33335B6248J080
|
|
Size
| Size |
|
| Detail Size Information |
Electrical Characteristics
| Capacitance |
|
| Rated Voltage [AC] |
|
| Further Details |
Other
| Life expectancy to IEC 60252-1 |
|
| Safety class to IEC 60252-1 |
|
| Approval |
|
| Safety class to UL 810 with UL recognition |
|
| Max. Temperature to IEC 60068-1 |
|
| Terminals |
|
| Construction |
|
| Further Details |
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
C3225X7S1H106K250AE
Capacitance=10μF
Edc=50V
T.C.=X7S
LxWxT:3.2x2.5x2.5mm
Soft termination
MLCC with Dipped Radial Lead
FG18X7R1H103KNT00
Capacitance=10nF
Edc=50V
T.C.=X7R
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
General
Power Line Common Mode Chokes/Filters
ACM4520-901-2P-T000
|Z|=900Ω at 100MHz
Rated current=2.0A
L x W x T :
4.7mm x 4.5mm x 2mm
ESD Notch Filters
AVRF101U6R8KT242
fn=2.4GHz
Vdc=28V,ESD=8kV 1.0mm x 0.5mm [EIA 0402]
Leaded Disk Varistors
B72205S0110K101
Max. Operating Voltage [AC]=11Vrms
Max. Surge Current Imax(8/20μs,1time)=100A
SMD Disk Varistors
B72650M0140K072
Max. Operating Voltage [AC]=14Vrms
Max. Surge Current Imax(8/20μs,1time)=100A
High-Voltage Contactors
B88269X2320C011
Nominal coil voltage=24V DC
Continuous operating current=500A
High-Voltage Contactors
B88269X2350C011
Nominal coil voltage=24V DC
Continuous operating current=500A
AC-DC Power Supplies
HWS1500-48
Unit type, Output: 1536W, 48V
Standard type
AC-DC Power Supplies
HWS150A-24
Unit type, Output: 156W, 24V
Standard type