HomeCap Capacitors
B25667A2157A175
|
|
Tech Info
Customer who viewed this product also viewed
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD221KYGNA
Capacitance=220pF
Edc=2000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD221KYNNA
Capacitance=220pF
Edc=2000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS14-F2GA103MYGKA
Capacitance=10nF
Edc=400Vac
T.C.=F
DxT: 14.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Leaded Disk Varistors
B72220S0300K101
Max. Operating Voltage [AC]=30Vrms
Max. Surge Current Imax(8/20μs,1time)=2000A
DC-DC Converters
CC3-0512SF-E
On-board type, Output: 3W, 12V
Isolated type, Option: DIP type