PhaseCap® Compact Capacitors

B25673A4201A000

Application
3-phase AC industrial applications
Power Factor Correction
Product
PhaseCap Compact 3-phase
Type
MKK400-D-20-02
Status
ObsoleteObsolete
Recommended Alternate Series/Type : B25675C* (Interchangeability is not guaranteed.)
Discontinue Issue Date : May.21, 2021
Last Purchase Order Date : Sep.30, 2021
Last Shipment Date : Dec.31, 2021
Brand
EPCOS
  • PhaseCap Compact Capacitors

Images are for reference only and show example products.

Size

Diameter
100mm
Height
200mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Output [50Hz]
20kvar
Output [60Hz]
24kvar
Capacitance
133μF
Rated Voltage
400VAC
Further Details
Please refer to the data sheet

Other

Impregnation
Semi-dry biodegradable resin
Winding
Concentric
Further Details
Please refer to the data sheet
Collapse All Expand All

Documents

Customers who viewed this product also viewed