PQSine® - Active Harmonic Filter and Power Optimizer

B44066F3100S744

Product Status
Production
Type
PQSW3100S744
Applications
For phase current correction
System Input / Number of Phases
3P3W
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Size

Width(W)
500mm Nom.
Depth(D)
250mm Nom.
Height(H)
723mm Nom.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Compensation Current
100A
Input Voltage [Min.]
483V
Input Voltage [Max.]
793V
Noise Level (depending on model and load conditions)
65dB
Efficiency (for typical loads / harmonic order distortions)
95%
Detailed Information
Please refer to the data sheet

Other

Weight
70kg